DAC2904Y/250

text.skipToContent text.skipToNavigation

DAC2904Y/250

Dual-Channel, 14-Bit, 125-MSPS Digital-to-Analog Converter (DAC)

Packaging

Package | PIN: PFB | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $31.14
10-24 $28.95
25-99 $27.94
100-249 $24.41
250-499 $23.23
500-749 $21.38
750-999 $19.19
1000+ $19.13

Features

  • 125MSPS UPDATE RATE
  • SINGLE SUPPLY: +3.3V or +5V
  • HIGH SFDR: 78dB at fOUT = 10MHz
  • LOW GLITCH: 2pV-s
  • LOW POWER: 310mW
  • INTERNAL REFERENCE
  • POWER-DOWN MODE: 23mW
  • APPLICATIONS
    • COMMUNICATIONS:
      • Base Stations, WLL, WLAN
      • Baseband I/Q Modulation
    • MEDICAL/TEST INSTRUMENTATION
    • ARBITRARY WAVEFORM GENERATORS (ARB)
    • DIRECT DIGITAL SYNTHESIS (DDS)

All trademarks are the property of their respective owners.

Texas Instruments  DAC2904Y/250

The DAC2904 is a monolithic, 14-bit, dual-channel, high-speed Digital-to-Analog Converter (DAC), and is optimized to provide high dynamic performance while dissipating only 310mW.

Operating with high update rates of up to 125MSPS, the DAC2904 offers exceptional dynamic performance, and enables the generation of very-high output frequencies suitable for “Direct IF” applications. The DAC2904 has been optimized for communications applications in which separate I and Q data are processed while maintaining tight-gain and offset matching.

Each DAC has a high-impedance differential-current output, suitable for single-ended or differential analog-output configurations.

The DAC2904 combines high dynamic performance with a high update rate to create a cost-effective solution for a wide variety of waveform-synthesis applications:

  • Pin compatibility between family members provides 10-bit (DAC2900), 12-bit (DAC2902), and 14-bit (DAC2904) resolution.
  • Pin compatible to the AD9767 dual DAC.
  • Gain matching is typically 0.5% of full-scale, and offset matching is specified at 0.02% max.
  • The DAC2904 utilizes an advanced CMOS process; the segmented architecture minimizes output-glitch energy, and maximizes the dynamic performance.
  • All digital inputs are +3.3V and +5V logic compatible. The DAC2904 has an internal reference circuit, and allows use in a multiplying configuration.

The DAC2904 is available in a TQFP-48 package, and is specified over the extended industrial temperature range of –40°C to +85°C.