DAC2932PFBT

text.skipToContent text.skipToNavigation

DAC2932PFBT

Dual-Channel, 12-Bit, 40-MSPS, Ultra-Low Power Digital-to-Analog Converter (DAC)

Packaging

Package | PIN: PFB | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $20.26
10-24 $18.83
25-99 $18.18
100-249 $15.88
250-499 $15.11
500-749 $13.91
750-999 $12.48
1000+ $12.44

Features

  • Dual, 12-Bit, 40MSPS Current Output DACs
  • Four 12-Bit Voltage Output DACs—for Transmit Control
  • Single +3V Operation
  • Very Low Power: 29mW
  • High SFDR: 75dB at fOUT = 5MHz
  • Low-Current Standby or Full Power-Down Modes
  • Internal Reference
  • Optional External Reference
  • Adjustable Full-Scale Range: 0.5mA to 2mA
  • APPLICATIONS
    • Transmit Channels
      • I and Q
      • PC Card Modems: GPRS, CDMA
      • Wireless Network Cards (NICs)
    • Signal Synthesis (DDS)
    • Portable Medical Instumentation
    • Arbitrary Waveform Generation (AWG)

All trademarks are the property of their respective owners.

Texas Instruments  DAC2932PFBT

The DAC2932 is a dual 12-bit, current-output digital-to-analog converter (DAC) designed to combine the features of high dynamic range and very low power consumption. The DAC2932 converter supports update rates of up to 40MSPS. In addition, the DAC2932 features four 12-bit voltage output DACs, which can be used to perform system control functions.

The advanced segmentation architecture of the DAC2932 is optimized to provide a high spurious-free dynamic range (SFDR).

The DAC2932 has a high impedance (> 200k) differential current output with a nominal range of 2mA and a compliance voltage of up to 0.8V. The differential outputs allow for either a differential or single-ended analog signal interface. The close matching of the current outputs ensures superior dynamic performance in the differential configuration, which can be implemented with a transformer. Using a small geometry CMOS process, the monolithic DAC2932 is designed to operate within a single-supply range of 2.7V to 3.3V. Low power consumption makes it ideal for portable and battery-operated systems. Further optimization by lowering the output current can be realized with the adjustable full-scale option. The full-scale output current can be adjusted over a span of 0.5mA to 2mA.

For noncontinuous operation of the DAC2932, a full power-down mode can reduce the power dissipation to as little as 25µW.

The DAC2932 is designed to operate with a single parallel data port. While it alternates the loading of the input data into separate input latches for both current output DACs (I-DACs), the updating of the analog output signal occurs simultaneously. The DAC2932 integrates a temperature compensated 1.22V bandgap reference. The DAC2932 also allows for additional flexibility of using an external reference.

The DAC2932 is available in a TQFP-48 package.