DAC3484IRKDT

text.skipToContent text.skipToNavigation

DAC3484IRKDT

Quad-Channel, 16-Bit, 1.25-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)

Packaging

Package | PIN: RKD | 88
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $76.69
10-24 $72.46
25-99 $70.34
100-249 $68.23
250-499 $66.11
500-749 $64.52
750-999 $60.29
1000+ $60.10

Features

  • Very Low Power: 1.27 W at 1.25 GSPS, Full
    Operating Conditions
  • Multi-DAC Synchronization
  • Selectable 2x, 4x, 8x, 16x Interpolation Filter
    • Stop-Band Attenuation > 90 dBc
  • Flexible On-chip Complex Mixing
    • Two Independent Fine Mixers with 32-Bit
      NCOs
    • Power Saving Coarse Mixers: ± n×Fs/8
  • High Performance, Low Jitter Clock Multiplying
    PLL
  • Digital I and Q Correction
    • Gain, Phase, Offset, and Group Delay
      Correction
  • Digital Inverse Sinc Filter
  • Flexible 16-Bit LVDS Input Data Bus
    • 8 Sample Input FIFO
    • Data Pattern Checker
    • Parity Check
    • GC5330 Compatible
  • Temperature Sensor
  • Differential Scalable Output: 10 mA to 30 mA
  • Multiple Package Options: 88-Pin 9×9mm WQFN
    and 196-Ball 12mm×12mm NFBGA (GREEN / Pb-
    Free)

Texas Instruments  DAC3484IRKDT

The DAC3484 is a very low power, high dynamic range, quad-channel, 16-bit digital-to-analog converter (DAC) with a sample rate as high as 1.25 GSPS.

The device includes features that simplify the design of complex transmit architectures: 2× to 16× digital interpolation filters with over 90dB of stop-band attenuation simplify the data interface and reconstruction filters. Independent complex mixers allow flexible carrier placement. A high-performance low jitter clock multiplier simplifies clocking of the device without significant impact on the dynamic range. The digital Quadrature Modulator Correction (QMC) enables complete IQ compensation for gain, offset, phase and group delay between channels in direct up-conversion applications.

Digital data is input to the device through a 16-bit LVDS data bus with on-chip termination. The device includes a FIFO, data pattern checker and parity test to ease the input interface. The interface also allows full synchronization of multiple devices.

The device is characterized for operation over the entire industrial temperature range of –40°C to 85°C and is available in a very-small 88-pin 9x9mm WQFN package or 196-ball 12×12mm NFBGA package.

Very low power, small size, superior crosstalk, high dynamic range and features of the DAC3484 are an ideal fit for systems with multiple transmit channels.