text.skipToContent text.skipToNavigation

DAC38RF82IAAV

Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)

Packaging

Package | PIN: AAV | 144
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $220.60
10-24 $208.34
25-99 $203.09
100-999 $199.59
1000+ $198.95

Features

  • 14-Bit Resolution, 9-GSPS DAC with Multimode Operation
    • 16-Bit, Dual-Channel Data Mode
      • Max Input Rate: 2.5-GSPS
      • Wideband Digital Up-converter
        • Interpolation: 1,2,4,6,8,10,12,16,18,20,24x
    • 12-Bit, Dual-Channel Data Mode
      • Max Input Rate: 3.33-GSPS
      • Wideband Digital Up-converter
        • Interpolation: 1,2,24x
    • 8-Bit, Single-Channel DataMode
      • Max Input Rate: 9-GSPS
  • JESD204B Interface
    • Subclass 1 for Multichip Synchronization
    • Maximum Lane Rate: 12.5 Gbps
  • Differential Output
    • Supports DC Coupling
    • RF Full-Scale Output Power (with 2:1Balun):
      3 dBm at 2.14 GHz
  • Internal PLL and VCO with bypass
    • DAC38RF82: fC(VCO) = 5.9 or 8.9GHz
    • DAC38RF89: fC(VCO) = 5 or 7.5 GHz
  • Power Supplies: -1.8 V, 1.0 V, 1.8 V
  • Package: 10 x 10 mm BGA, 0.8mm Pitch,
    144-Balls

All trademarks are the property of their respective owners.

Texas Instruments  DAC38RF82IAAV

The DAC38RF82 and DAC38RF89 are high performance, wide bandwidth RF-samplingdigital-to-analog (DACs) that are capable of dual channel input data rate up to 3.33 GSPS orsingle-channel operation with 8-bits up to 9-GSPS. The devices have a low power JESD204B Interfacewith up to 8 lanes, with a maximum bit rate of 12.5 Gbps.

In dual channel operation, the input interface is capable of data rates up to 3.33 GSPSat 12-bits and 2.5 GSPS at 16-bits resolution without interpolation. When used as a complexbaseband transmitter with interpolation modes from 2x to 24x, the DAC38RF82 or DAC38RF89 is capableof synthesizing wideband signals up to 2 GHz bandwidth with 16-bit input resolution and 2.66 GHzbandwidth with 12-bit input resolution.

The 8-bit mode allows an input at the full 9 GSPS maximum DAC sample rate and cansynthesize wideband signals from 0 to 4.5 GHz.

An optional low jitter PLL/VCO simplifies the DAC clock generation by allowing use of alower frequency reference clock. DAC38RF82 and DAC38RF89 support different VCO frequency ranges,summarized in Device Comparison Table.