text.skipToContent text.skipToNavigation

DAC38RF90IAAV

Dual-Channel, 14-Bit, 9-GSPS, 12x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)

Packaging

Package | PIN: AAV | 144
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $134.11
10-24 $126.66
25-99 $123.47
100-999 $121.34
1000+ $120.95

Features

  • 14-Bit Resolution
  • Maximum DAC Sample Rate: 9 GSPS
  • Key Specifications:
    • RF Full-Scale Output Power at 2.1 GHz:
      • DAC38RF80/90/84: 0 dBm
      • DAC38RF83/93/85: 3 dBm (with 2:1 balun)
    • SpectralPerformance(on-chip PLL, DIFF):
      • fDAC = 5898.24 MSPS, fOUT = 2.14 GHz
        • WCDMA ACLR: 75 dBc
        • WCDMA alt-ACLR: 77 dBc
      • fDAC = 8847.36 MSPS, fOUT = 3.7 GHz
        • 20 MHz LTE ACLR: 63 dBc
      • fDAC = 9 GSPS, fOUT = 1.8 GHz
        • IMD3 = 70 dBc (–6 dBFS, 10-MHz tone spacing)
        • NSD = –157 dBc/Hz
  • Dual-Band Digital Up-converter per DAC
    • 6, 8, 10, 12, 16, 18, 20 or 24xInterpolation
    • 4 Independent NCOs With 48-BitResolution
  • JESD204B Interface, Subclass 1
    • Support for Multichip Synchronization
    • Maximum LaneRate: 12.5 Gbps
  • Single-Ended Output With Integrated Balun (DAC38RF80/90/84) Covering 700 MHz to 3800 MHz
  • Internal PLL and VCO With Bypass
    • fC(VCO) = 5.9 or 8.9GHz
  • Power Dissipation: 1.4 to 2.2 W/ch
  • Power Supplies: –1.8 V, 1 V, 1.8 V
  • Package: 10 x 10 mm BGA, 0.8 mm Pitch, 144-Balls

All trademarks are the property of their respective owners.

Texas Instruments  DAC38RF90IAAV

The DAC38RFxx isa family of high-performance, dual/single-channel, 14-bit, 9-GSPS,RF-sampling digital-to-analog converters (DACs) that are capable of synthesizing wideband signalsfrom 0 to 4.5 GHz. A high dynamic range allows the DAC38RFxxfamily to generate signals for a wide range of applications including 3G/4G signals for wirelessbase-stations and radar.

The devices feature a low-power JESD204B Interface with up to 8 lanes with a maximum bitrate of 12.5 Gbps allowing an input data rate of 1.25 GSPS complex per channel. The DAC38RFxxprovides two digital up-converters per channel, with multiple options for interpolation rates. Adigital quadrature modulator with independent, frequency flexible NCOs are available to supportmulti-band operation. An optional low-jitter PLL/VCO simplifies the DACsampling clock generation by allowing use of a lower frequency reference clock.