text.skipToContent text.skipToNavigation

DAC5681IRGCT

16-Bit, 1.0-GSPS Digital-to-Analog Converter (DAC)

Packaging

Package | PIN: RGC | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $45.17
10-24 $42.23
25-99 $40.90
100-249 $36.35
250-499 $36.09
500-749 $33.95
750-999 $30.47
1000+ $30.38

Features

  • 16-Bit Digital-to-Analog Converter (DAC)
  • 1.0 GSPS Update Rate
  • 16-Bit Wideband Input LVDS Data Bus
    • 8 Sample Input FIFO
    • On-Chip Delay Lock Loop
  • High Performance
    • 73 dBc ACLR WCDMA TM1 at 180 MHz
  • On Chip 1.2 V Reference
  • Differential Scalable Output: 2 to 20 mA
  • Package: 64-Pin 9 × 9 mm QFN

Texas Instruments  DAC5681IRGCT

The DAC5681 is a 16-bit 1.0 GSPS digital-to-analog converter (DAC) with wideband LVDS data input and internal voltage reference. The DAC5681 offers superior linearity and noise performance.

The DAC5681 integrates a wideband LVDS port with on-chip termination, providing full 1.0 GSPS data transfer into the DAC and lower EMI than traditional CMOS data interfaces. An on-chip delay lock loop (DLL) simplifies LVDS interfacing by providing skew control for the LVDS input data clock.

The current-steering architecture of the DAC5681 consists of a segmented array of current sinking switches directing up to 20mA of full-scale current to complementary output nodes. An accurate on-chip voltage reference is temperature-compensated and delivers a stable 1.2-V reference voltage. Optionally, an external reference may be used.

The DAC5681 is characterized for operation over the industrial temperature range of –40°C to 85°C and is available in a 64-pin QFN package. The device is pin upgradeable to the other members of the family: the DAC5681Z and DAC5682Z. The single-channel DAC5681Z and dual-channel DAC5682Z both provide optional 2x/4x interpolation and a clock multiplying PLL.