text.skipToContent text.skipToNavigation

DAC60004IDMDT

Ultra-Small, true 12-bit quad voltage output DAC with 1LSB INL/DNL

Packaging

Package | PIN: DMD | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $8.84
10-24 $7.96
25-99 $7.43
100-249 $6.66
250-499 $6.22
500-749 $5.41
750-999 $4.68
1000+ $4.59

Features

  • True 16-Bit Performance: 1 LSB INL/DNL (Max)
  • Ultra Low Glitch Energy: 1 nV-s
  • Wide Power-Supply Range: 2.7 V to 5.5 V
  • Output Buffer with Rail-to-Rail Operation
  • Current Consumption: 1 mA/Channel
  • 50-MHz, 4- or 3-Wire SPI Compatible Interface
  • SDO Pin for Readback and Daisy Chain
  • Power-On Reset to Zero or Mid Scale
  • Temperature Range: –40°C to +125°C
  • Multiple Packages:
    • Tiny 14-Pin VSON
    • 14-Pin TSSOP

All trademarks are the property of their respective owners.

Texas Instruments  DAC60004IDMDT

The DAC80004/70004/60004 (DACx0004) are highly accurate, low-power, voltage-output,quad-channel, 16-, 14-, 12-bit digital-to-analog converters (DACs) respectively. The DACx0004devices are ensured monotonic by design and offer excellent linearity of less than 1 LSB (Max). Thereference input of the DAC is buffered internally using a dedicated reference buffer.

The DACx0004 devices incorporate a power-on-reset circuit that ensures the DAC outputpowers up at zero scale or mid scale depending on status of the POR pin and remains in this stateuntil a valid code is written to the device. These devices consume very low current of1 mA/channel making them ideal for portable, battery-operated equipment. These devices alsocontain a power-down feature that reduces current consumption to typically 3 µA at 5 V.

The DACx0004 devices use a versatile 4- or 3-wire serial interface that operates at clockrates up to 50 MHz. The DACx0004 devices also include a SDO pin to daisy chain multiple devices.The interface is compatible with standard SPI™,QSPI™, Microwire, and digital signal processor (DSP)interfaces. The DACx0004 devices are offered in easy-to-assemble 14-pin TSSOP packages or an ultrasmall 14-pin VSON package and are fully specified over the extended industrial temperature range of–40°C to 125°C.