DAC70508ZYZFR

text.skipToContent text.skipToNavigation

DAC70508ZYZFR

8-channel, true 14-bit, SPI, voltage-output DAC with precision internal reference

Packaging

Package | PIN: YZF | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $14.64
10-24 $13.61
25-99 $13.13
100-249 $11.47
250-499 $10.92
500-749 $10.05
750-999 $9.02
1000+ $8.99

Features

  • Performance
    • INL: ±1 LSB Maximum at 16-Bit Resolution
    • TUE: ±0.1% of FSR Maximum
  • Integrated 2.5 V Precision Internal Reference
    • Initial Accuracy: ±5 mV Maximum
    • LowDrift: 2 ppm/°C Typical, DAC80508
  • High Drive Capability: 20 mA with 0.5 V from Supply Rails
  • Flexible Output Configuration
    • User Selectable Gain: 2, 1 or ½
    • Reset to Zero Scale or Midscale
    • Clear Output Function: DACx0508C
  • Wide Operating Range
    • Power Supply: 2.7 V to 5.5 V
    • Temperature Range: –40˚C to125˚C
  • 50 MHz SPI Compatible Serial Interface
    • 1.7 V to 5.5 V Operation
    • Daisy Chain Operation
    • CRC Error Check
  • Low Power: 0.6 mA/Channel at 5.5 V
  • Small Packages:
    • 3 mm × 3 mm, 16-Pin WQFN
    • 2.4 mm x 2.4 mm, 16-Pin DSBGA

All trademarks are the property of their respective owners.

Texas Instruments  DAC70508ZYZFR

The DACx0508 is a pin-compatible family of low power, eight-channel, bufferedvoltage-output, digital-to-analog converters (DACs) with 16-, 14- and 12-bit resolution. TheDACx0508 includes a 2.5-V, 5-ppm/°C internal reference, eliminating the need for an externalprecision reference in most applications. A user selectable gain configuration provides full-scaleoutput voltages of 1.25 V (gain = ½), 2.5 V (gain = 1) or 5 V (gain = 2). The device operates froma single 2.7-V to 5.5-V supply, is specified monotonic and provides high linearity of ±1 LSB INL.

Communication to the DACx0508 is performed through a serial interface that operates atclock rates up to 50 MHz. The VIO pin enables serial interface operation from 1.7 V to 5.5 V. TheDACx0508 flexible interface enables operation with a wide range of industry-standardmicroprocessors and microcontrollers.

The DACx0508 incorporates a power-on-reset circuit that powers up and maintains the DACoutputs at either zero scale or midscale until a valid code is written to the device. The deviceconsumes low current of 0.6 mA/channel at 5.5 V, making it suitable for battery-operated equipment.A per-channel power-down feature reduces the device current consumption to 15 µA.

The DACx0508 is characterized for operation over the temperature range of –40°C to 125°Cand is available in small packages.