DAC712U

text.skipToContent text.skipToNavigation

DAC712U

16-Bit Digital-to-Analog Converter With 16-Bit Bus Interface

Packaging

Package | PIN: DW | 28
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $28.54
10-24 $26.68
25-99 $25.84
100-249 $22.97
250-499 $22.80
500-749 $21.45
750-999 $19.25
1000+ $19.19

Features

  • HIGH-SPEED, 16-BIT PARALLEL DOUBLE-BUFFERED INTERFACE
  • VOLTAGE OUTPUT: ±10V
  • 13-, 14-, AND 15-BIT LINEARITY GRADES
  • 16-BIT MONOTONIC OVER TEMPERATURE
    (L GRADE)
  • POWER DISSIPATION: 600mW max
  • GAIN AND OFFSET ADJUST: Convenient for Auto-Cal D/A Converters
  • 28-LEAD DIP AND SOIC PACKAGES

All trademarks are the property of their respective owners.

Texas Instruments  DAC712U

The DAC712 is a complete 16-bit resolution digital-to-analog (D/A) converter with 16 bits of monotonicity over temperature.

The DAC712 has a precision +10V temperature-compensated voltage reference, ±10V output amplifier, and 16-bit port bus interface.

The digital interface is fast, 60ns minimum write pulse width, double-buffered, and has a CLEAR function that resets the analog output to bipolar zero.

GAIN and OFFSET adjustment inputs are arranged so that they can be easily trimmed by external D/A converters as well as by potentiometers.

The DAC712 is available in two linearity error performance grades: ±4LSB and ±2LSB, and three differential linearity grades: ±4LSB, ±2LSB, and ±1LSB. The DAC712 is specified at power-supply voltages of ±12V and ±15V.

The DAC712 is packaged in a 28-pin, 0.3 wide plastic DIP and in a 28-lead, wide-body plastic SOIC. The DAC712P, U, PB, and UB are specified over the -0°C to +85°C temperature range and the DAC712PK, UK, PL, and UL are specified over the 0°C to +70°C range.