DAC714U

text.skipToContent text.skipToNavigation

DAC714U

16-Bit Digital-to-Analog Converter with Serial Data Interface

Packaging

Package | PIN: DW | 16
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $26.70
10-24 $24.96
25-99 $24.17
100-249 $21.48
250-499 $21.33
500-749 $20.06
750-999 $18.01
1000+ $17.95

Features

  • SERIAL DIGITAL INTERFACE
  • VOLTAGE OUTPUT: ±10V, ±5V, 0 to +10V
  • ±1 LSB INTEGRAL LINEARITY
  • 16-BIT MONOTONIC OVER TEMPERATURE
  • PRECISION INTERNAL REFERENCE
  • LOW NOISE: 120nV/(Hz) Including Reference
  • 16-LEAD PLASTIC AND CERAMIC SKINNY DIP AND PLASTIC SOIC PACKAGES

All trademarks are the property of their respective owners.

Texas Instruments  DAC714U

The DAC714 is a complete monolithic digital-to-analog converter including a +10V temperature compensated reference, current-to-voltage amplifier, a high-speed synchronous serial interface, a serial output which allows cascading multiple converters, and an asynchronous clear function which immediately sets the output voltage to midscale.

The output voltage range is ±10V, ±5V, or 0 to +10V while operating from ±12V or ±15V supplies. The gain and bipolar offset adjustments are designed so that they can be set via external potentiometers or external D/A converters. The output amplifier is protected against short circuit to ground.

The 16-pin DAC714 is available in a plastic 0.3" DIP, ceramic 0.3" CERDIP, and wide-body plastic SOIC package. The DAC714P, U, HB, and HC are specified over the -40°C to +85°C temperature range while the DAC714HL is specified over the 0°C to +70°C range.