text.skipToContent text.skipToNavigation

DAC715U

16-Bit Digital-to-Analog Converter with 16-Bit Bus Interface

Packaging

Package | PIN: DW | 28
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $33.95
10-24 $31.74
25-99 $30.74
100-249 $27.32
250-499 $27.12
500-749 $25.51
750-999 $22.90
1000+ $22.83

Features

  • HIGH-SPEED 16-BIT PARALLEL DOUBLE-BUFFERED INTERFACE
  • VOLTAGE OUTPUT: 0 to +10V
  • 13-, 14-, 15-BIT LINEARITY GRADES
  • 16-BIT MONOTONIC OVER TEMPERATURE (L GRADE)
  • POWER DISSIPATION: 600mW max
  • GAIN AND OFFSET ADJUST: Convenient for Auto-Cal D/A Converters
  • 28-LEAD DIP AND SOIC PACKAGES

Texas Instruments  DAC715U

The DAC715 is a complete monolithic digital-to-analog converter including a +10V temperature compensated reference, current-to-voltage amplifier, 16-bit parallel interface that is double buffered, and an asynchronous clear function which immediately sets the output voltage to one-half of full-scale.

The output voltage range is 0 to +10V while operating from ±12V or ±15V supplies. The gain and bipolar offset adjustments are designed so that they can be set via external potentiometers or external D/A converters. The output amplifier is protected against short circuit to ground.

The 28-pin DAC715 is available in a 0.3" plastic DIP and wide-body plastic SOIC package. The DAC715P, U, PB, and UB are specified over the –40°C to +85°C temperature range while the DAC715PK, UK, PL, and UL are specified over the 0°C to +70°C range.