text.skipToContent text.skipToNavigation

DAC716U

16-Bit Digital-to-Analog Converter with Serial Data Interface

Packaging

Package | PIN: DW | 16
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $34.02
10-24 $31.81
25-99 $30.80
100-249 $27.38
250-499 $27.18
500-749 $25.57
750-999 $22.95
1000+ $22.88

Features

  • SERIAL DIGITAL INTERFACE
  • VOLTAGE OUTPUT: 0 to +10V
  • ±2 LSB INTEGRAL LINEARITY
  • PRECISION INTERNAL REFERENCE
  • LOW NOISE: 120nV/sqrt(Hz) Including Reference
  • 16-LEAD PLASTIC SKINNY DIP AND PLASTIC SOIC PACKAGES

Texas Instruments  DAC716U

The DAC716 is a complete monolithic D/A converter including a +10V temperature compensated voltage reference, current-to-voltage amplifier, a high-speed synchronous serial interface, a serial output which allows cascading multiple converters, and an asynchronous clear function which immediately sets the output voltage to zero.

The output voltage range is 0 to +10V while operating from ±12V to ±15V supplies, and the gain and bipolar offset adjustments are designed so that they can be set via external potentiometers or external D/A converters. The output amplifier is protected against short-circuiting to ground.

The 16-pin DAC716 is available in a plastic 0.3" DIP and a wide-body plastic SOIC package. The DAC716P, U, PB, and UB are specified over the –40°C to +85°C range while the DAC716UK and PK are specified over the 0°C to +70°C range.