text.skipToContent text.skipToNavigation

DAC7551ZTDRNRQ1

Automotive 12-Bit, Ultralow Glitch, Voltage Output Digital to Analog Converter

Packaging

Package | PIN: DRN | 12
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $3.50
10-24 $3.16
25-99 $2.94
100-249 $2.57
250-499 $2.41
500-749 $2.05
750-999 $1.73
1000+ $1.65

Features

  • Qualified for Automotive Applications
  • Relative Accuracy (INL): ±0.35 LSB
  • Ultra-Low Glitch Energy: 0.1 nV-s
  • Low-Power Operation: 100 µA at 2.7 V
  • Power-On Reset-to-Zero Scale
  • Power Supply: 2.7- to 5.5-V Single Supply
  • Power-Down: 0.05 µA at 2.7 V
  • 12-Bit Linearity and Monotonicity
  • Rail-to-Rail Voltage Output
  • Settling Time: 5 µs (Max)
  • SPI-Compatible Serial Interface With Schmitt-
    Trigger Input: Up to 50 MHz
  • Daisy-Chain Capability
  • Asynchronous Hardware Clear-to-Zero Scale
  • Specified Temperature Range:
    –40°C to +105°C
  • Small, 2-mm × 3-mm, 12-Lead USON Package
  • Z-Suffix Offers Improved Delamination

Texas Instruments  DAC7551ZTDRNRQ1

The DAC7551-Q1 device is a single-channel, voltage-output digital-to-analog converter (DAC) with exceptional linearity and monotonicity, and a proprietary architecture that minimizes glitch energy. The low-power DAC7551-Q1 device operates from a single 2.7- to 5.5-V supply. The DAC7551-Q1 output amplifiers can drive a 2-kΩ, 200-pF load rail-to-rail with 5-µs settling time. The output range is set using an external voltage reference.

The 3-wire serial interface operates at clock rates up to 50 MHz and is compatible with SPI™, QSPI™, microwire, and DSP interface standards. The device incorporates a power-on-reset (POR) circuit to ensure that the DAC output powers up to 0 V and remains at that voltage until a valid write cycle to the device occurs. The device contains a power-down feature that reduces the current consumption of the device to under 2 µA.

Small size and low-power operation make the DAC7551-Q1 device ideally suited for battery-operated, portable applications. The power consumption is typically 0.5 mW at 5 V, 0.23 mW at 3 V, and reduces to 1 µW in power-down mode.

The DAC7551-Q1 device is available in a 12-pin USON package and is specified over –40°C to +105°C. The Z-suffix offers reduced delamination compared to standard device.