text.skipToContent text.skipToNavigation

DAC7613E

12-Bit, Voltage Output Digital-To-Analog Converter

Packaging

Package | PIN: DB | 24
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $6.50
10-24 $5.85
25-99 $5.47
100-249 $4.90
250-499 $4.57
500-749 $3.98
750-999 $3.45
1000+ $3.38

Features

  • LOW POWER: 1.8mW
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 10µs to 0.012%
  • 12-BIT LINEARITY AND MONOTONICITY:
    –40°C to +85°C
  • DATA READBACK
  • DOUBLE-BUFFERED DATA INPUTS
  • 24-LEAD SSOP PACKAGE

Texas Instruments  DAC7613E

The DAC7613 is a 12-bit, voltage output digital-to-analog converter with guaranteed 12-bit monotonic performance over the specified temperature range. The DAC7613 accepts a 12-bit parallel input data, has double-buffered DAC input logic and provides a readback mode of the internal input register. An asynchronous reset clears all registers to a mid-scale code of 800H or to a zero-scale of 000H. The DAC7613 can operate from a single +5V supply or from +5V and –5V supplies.

Low power and small size makes the DAC7613 ideal for data acquisition systems and closed-loop servo-control. The DAC7613 is available in a 24-lead plastic SSOP package, and offers guaranteed specifications over the –40°C to +85°C temperature range.