text.skipToContent text.skipToNavigation

DAC7614E

Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter

Packaging

Package | PIN: DB | 20
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $15.39
10-24 $14.30
25-99 $13.81
100-249 $12.06
250-499 $11.48
500-749 $10.56
750-999 $9.48
1000+ $9.45

Features

  • LOW POWER: 20mW
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 10µs to 0.012%
  • 12-BIT LINEARITY AND MONOTONICITY:
    –40°C to +85°C
  • USER SELECTABLE RESET TO MID-SCALE
    OR ZERO-SCALE
  • SECOND-SOURCE for DAC8420
  • SMALL 20-LEAD SSOP PACKAGE

Texas Instruments  DAC7614E

The DAC7614 is a quad, serial input, 12-bit, voltage output digital-to-analog converter (DAC) with guaranteed 12-bit monotonic performance over the –40°C to +85°C temperature range. An asynchronous reset clears all registers to either mid-scale (800H) or zero-scale (000H), selectable via the RESETSEL pin. The device can be powered from a single +5V supply or from dual +5V and –5V supplies.

Low power and small size makes the DAC7614 ideal for process control, data acquisition systems, and closed-loop servo-control. The device is available in 16-pin plastic DIP, 16-lead SOIC, or 20-lead SSOP packages, and is guaranteed over the –40°C to +85°C temperature range.