DAC7615U

text.skipToContent text.skipToNavigation

DAC7615U

Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter

Packaging

Package | PIN: DW | 16
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $14.18
10-24 $13.18
25-99 $12.72
100-249 $11.11
250-499 $10.58
500-749 $9.74
750-999 $8.74
1000+ $8.71

Features

  • LOW POWER: 20mW
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 10µs to 0.012%
  • 12-BIT LINEARITY AND MONOTONICITY:
    –40°C to +85°C
  • DOUBLE-BUFFERED DATA INPUTS
  • SMALL 20-LEAD SSOP PACKAGE

Texas Instruments  DAC7615U

The DAC7615 is a quad, serial input, 12-bit, voltage output digital-to-analog converter (DAC) with guaranteed 12-bit monotonic performance over the –40°C to +85°C temperature range. An asynchronous reset clears all registers to either mid-scale (800H) or zero-scale (000H), selectable via the RESETSEL pin. The individual DAC inputs are double buffered to allow for simultaneous update of all DAC outputs. The device can be powered from a single +5V supply or from dual +5V and –5V supplies.

Low power and small size makes the DAC7615 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The device is available in 16-pin plastic DIP, 16-lead SOIC, and 20-lead SSOP packages and is guaranteed over the –40°C to +85°C temperature range.