text.skipToContent text.skipToNavigation

DAC7617UB

Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter

Packaging

Package | PIN: DW | 16
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $13.83
10-24 $12.86
25-99 $12.41
100-249 $10.84
250-499 $10.32
500-749 $9.49
750-999 $8.52
1000+ $8.49

Features

  • LOW POWER: 3mW
  • SETTLING TIME: 10us to 0.012%
  • 12-BIT LINEARITY AND MONOTONICITY:
    \x9640°C to +85°C
  • DOUBLE-BUFFERED DATA INPUTS
  • SO-16 or SSOP-20 PACKAGES
  • SINGLE-SUPPLY +3V OPERATION
  • APPLICATIONS
    • PROCESS CONTROL
    • ATE PIN ELECTRONICS
    • CLOSED-LOOP SERVO-CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS
    • DAC-PER-PIN PROGRAMMERS

Texas Instruments  DAC7617UB

The DAC7617 is a quad, serial input, 12-bit, voltage output Digital-to-Analog Converter (DAC) with guaranteed 12-bit monotonic performance over the \x9640°C to +85°C temperature range. An asynchronous reset clears all registers to either mid-scale (800H) or zero-scale (000H), selectable via the RESETSEL pin. The individual DAC inputs are double buffered to allow for simultaneous update of all DAC outputs. The device is powered from a single +3V supply.

Low power and small size makes the DAC7617 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The device is available in SO-16 and SSOP-20 packages and is guaranteed over the \x9640°C to +85°C temperature range.