DAC7631E

text.skipToContent text.skipToNavigation

DAC7631E

Serial Input, 16-Bit, Voltage Output Digital-to-Analog Converter

Packaging

Package | PIN: DB | 20
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $14.33
10-24 $13.32
25-99 $12.86
100-249 $11.23
250-499 $10.69
500-749 $9.84
750-999 $8.83
1000+ $8.80

Features

Texas Instruments  DAC7631E

The DAC7631 is a serial input, 16-bit, voltage output Digital-to-Analog Converter (D/A) with guaranteed 15-bit monotonic performance over the –40°C to +85°C temperature range. An asynchronous reset clears all registers to either mid-scale (8000H) or zero-scale (0000H), selectable via the RESETSEL pin. The device can be powered from a single +5V supply or from dual +5V and –5V supplies.

Low power and small size makes the DAC7631 ideal for process control, data acquisition systems, and closed-loop servo-control. The device is available in a SSOP-20 package, and is guaranteed over the –40°C to +85°C temperature range.