text.skipToContent text.skipToNavigation

DAC7644E

16-Bit, Quad Voltage Output Digital-to-Analog Converter

Packaging

Package | PIN: DL | 48
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $35.61
10-24 $33.29
25-99 $32.24
100-249 $28.66
250-499 $28.45
500-749 $26.76
750-999 $24.02
1000+ $23.95

Features

  • LOW POWER: 10mW<
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 10µs to 0.003%
  • 15-BIT LINEARITY AND MONOTONICITY:
    –40°C to +85°C
  • PROGRAMMABLE RESET TO MID-SCALE OR
    ZERO-SCALE
  • DATA READBACK
  • DOUBLE-BUFFERED DATA INPUTS

Texas Instruments  DAC7644E

The DAC7644 is a 16-bit, quad voltage output digital-to-analog converter with guaranteed 15-bit monotonic performance over the specified temperature range. It accepts 16-bit parallel input data, has double-buffered DAC input logic (allowing simultaneous update of all DACs), and provides a readback mode of the internal input registers. Programmable asynchronous reset clears all registers to a mid-scale code of 8000H or to a zero-scale of 0000H. The DAC7644 can operate from a single +5V supply or from +5V and –5V supplies.

Low power and small size per DAC make the DAC7644 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7644 is available in a 48-lead SSOP package and offers guaranteed specifications over the –40°C to +85°C temperature range.