DAC7664YBT

text.skipToContent text.skipToNavigation

DAC7664YBT

Digital to Analog Converter, Quad, 16 Bit, 12uS Settling Time, +/- 1 LSB DNL

Packaging

Package | PIN: PM | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $50.86
10-24 $47.55
25-99 $46.05
100-249 $40.93
250-499 $40.63
500-749 $38.22
750-999 $34.31
1000+ $34.20

Features

  • Low Glitch: 1nV-s (typ)
  • Low Power: 18mW
  • Unipolar or Bipolar Operation
  • Settling Time: 12µs to 0.003%
  • 16-Bit Linearity and Monotonicity:
       –40°C to +85°C
  • Programmable Reset to Mid-Scale or Zero-Scale
  • Data Readback
  • Double-Buffered Data Inputs
  • Internal Bandgap Voltage Reference
  • Power-On Reset
  • 3V to 5V Logic Interface
  • APPLICATIONS
    • Process Control
    • Closed-Loop Servo Control
    • Motor Control
    • Data Acquisition Systems
    • DAC-per-Pin Programmers

All trademarks are the property of their respective owners.

Texas Instruments  DAC7664YBT

The DAC7664 is a 16-bit, quad voltage output digital-to-analog converter (DAC) with 16-bit monotonic performance over the specified temperature range. It accepts 16-bit parallel input data, has double-buffered DAC input logic (allowing simultaneous update of all DACs), and provides a readback mode of the internal input registers. Programmable asynchronous reset clears all registers to a mid-scale code of 8000h or to a zero-scale of 0000h. The DAC7664 can operate from a single +5V supply or from +5V and –5V supplies.

Low power and small size per DAC make the DAC7664 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo control. The DAC7664 is available in an LQFP-64 package and is specified for operation over the –40°C to +85°C temperature range.