text.skipToContent text.skipToNavigation

DAC7731EC

16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F

Packaging

Package | PIN: DB | 24
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $21.34
10-24 $19.84
25-99 $19.15
100-249 $16.72
250-499 $15.92
500-749 $14.65
750-999 $13.15
1000+ $13.11

Features

  • LOW POWER: 150mW MAXIMUM
  • +10V INTERNAL REFERENCE
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 5µs to ±0.003% FSR
  • 16-BIT MONOTINICITY, –40°C TO +85°C
  • ±10V, ±5V, OR +10V CONFIGURABLE VOLTAGE OUTPUT
  • RESET TO ZERO OR MID-SCALE
  • DOUBLE-BUFFERED DATA INPUT
  • DAISY-CHAIN FEATURE FOR MULTIPLE DAC7731s ON A SINGLE BUS
  • SMALL SSOP-24 PACKAGE
  • APPLICATIONS
    • PROCESS CONTROL
    • ATE PIN ELECTRONICS
    • CLOSED-LOOP SERVO CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS

Note: Recommended Voltage Reference: REF02 and REF102

Texas Instruments  DAC7731EC

The DAC7731 is a 16-bit Digital-to-Analog Converter (DAC) which provides 16 bits of monotonic performance over the specified operating temperature range and offers a +10V internal reference. Designed for automatic test equipment and industrial process control applications, the DAC7731’s output swing can be configured in a ±10V, ±5V, or +10V range. The flexibility of the output configuration allows the DAC7731 to provide both unipolar and bipolar operation by pin strapping. The DAC7731 includes a high-speed output amplifier with a maximum settling time of 5uµs to ±0.003% FSR for a 20V full-scale change and only consumes 100mW (typical) of power.

The DAC7731 features a standard 3-wire, SPI-compatible serial interface with double buffering to allow asynchronous updates of the analog output as well as a serial data output line for daisy-chaining multiple DAC7731s. A user programmable reset control forces the DAC output to either min-scale (0000h) or mid-scale (8000h), overriding both the input and DAC register values. The DAC7731 is available in a SSOP-24 package and three performance grades specified to operate from –40°C to +85°C.