DAC7750IPWPR

text.skipToContent text.skipToNavigation

DAC7750IPWPR

12-bit, single-channel, programmable current output DAC for 4-20mA current loop applications

Packaging

Package | PIN: PWP | 24
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.80
10-24 $4.32
25-99 $4.03
100-249 $3.62
250-499 $3.37
500-749 $2.94
750-999 $2.54
1000+ $2.49

Features

  • Current Output Options:
    • 0 mA to 24 mA
    • 4 mA to 20 mA
    • 0 mA to 20mA
  • ±0.1% FSR Typical Total Unadjusted Error (TUE)
  • DNL: ±1 LSB Maximum
  • Max Loop Compliance Voltage: AVDD – 2 V
  • Internal 5-V Reference: 10 ppm/°C (Maximum)
  • Internal 4.6-V Power-Supply Output
  • CRC Frame Error Check
  • Watchdog Timer
  • Thermal Alarm
  • Open Circuit Alarm
  • Terminals to Monitor Output Current
  • On-Chip Fault Alarm
  • User-Calibration for Offset and Gain
  • Wide Temperature Range: –40°C to 125°C
  • 6-mm × 6-mm 40-Pin VQFN and 24-Pin HTSSOP Packages

All trademarks are the property of their respective owners.

Texas Instruments  DAC7750IPWPR

The DAC7750 and DAC8750 are low-cost, precision, fully-integrated 12-bit and 16-bitdigital-to-analog converters (DACs) designed to meet the requirements of industrial process-controlapplications. These devices can be programmed as a current output with a range of 4 mA to 20 mA, 0mA to 20 mA, or 0 mA to 24 mA. The DAC7750 and DAC8750 include reliability features such as CRCerror checking on the serial peripheral interface (SPI™) frame, a watchdog timer, an open circuit, compliancevoltage, and thermal alarm. In addition, the output current can be monitored by accessing aninternal precision resistor.

These devices include a power-on-reset function to ensure that the device powers up in aknown state (IOUT is disabled and in a Hi-Z state). The CLR terminal sets the current output to thelow end of the range if the output is enabled. Program the zero and gain registers to digitallycalibrate the device in the end system. The output slew rate is also programmable by register.These devices can superimpose an externalHART® signal on thecurrent output, and can operate with a 10-V to 36-V supply.

All versions are available in both 40-pin VQFN and 24-pin TSSOP packages.