DAC7811IDGS

text.skipToContent text.skipToNavigation

DAC7811IDGS

12-bit, single-channel, serial input multiplying DAC with 0.2us settling time

Packaging

Package | PIN: DGS | 10
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $5.90
10-24 $5.31
25-99 $4.96
100-249 $4.44
250-499 $4.15
500-749 $3.61
750-999 $3.12
1000+ $3.06

Features

  • 2.7-V to 5.5-V Supply Operation
  • 50-MHz Serial Interface
  • 10-MHz Multiplying Bandwidth
  • ±15-V Reference Input
  • Low Glitch Energy: 5 nV-s
  • Extended Temperature Range:
    –40°C to +125°C
  • 10-Pin VSSOP Package
  • 12-Bit Monotonic
  • 4-Quadrant Multiplication
  • Power-On Reset With Brownout Detection
  • Daisy-Chain Mode
  • Readback Function
  • Industry-Standard Pin Configuration

All trademarks are the property of their respective owners.

Texas Instruments  DAC7811IDGS

The DAC7811 is a CMOS, 12-bit, current output digital-to-analog converter (DAC). Thisdevice operates from a 2.7-V to 5.5-V power supply, making it suitable for battery-powered and manyother applications.

This DAC uses a double-buffered 3-wire serial interface that is compatible with SPI,QSPI™, MICROWIRE, and most DSP interface standards. Inaddition, a serial data out pin (SDO) allows for daisy-chaining when multiple devices are used.Data readback allows the user to read the contents of the DAC register via the SDO pin. Onpower-up, the internal shift register and latches are filled with zeroes and the DAC outputs are atzero scale.

The DAC7811 offers excellent 4-quadrant multiplication characteristics, with large signalmultiplying bandwidth of 10 MHz. The applied external reference input voltage(VREF) determines the full-scale output current. An integrated feedbackresistor (RFB) provides temperature tracking and full-scale voltage outputwhen combined with an external current-to-voltage precision amplifier.

The DAC7811 is available in a 10-lead VSSOP package.