DAC7822IRTAT

text.skipToContent text.skipToNavigation

DAC7822IRTAT

12-bit, Dual Channel, Parallel Input, Multiplying Digital-to-Analog Converter

Packaging

Package | PIN: RTA | 40
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $8.42
10-24 $7.58
25-99 $7.08
100-249 $6.35
250-499 $5.92
500-749 $5.15
750-999 $4.46
1000+ $4.37

Features

  • ±1LSB INL
  • 2.5V to 5.5V Supply Operation
  • Fast Parallel Interface: 17ns Write Cycle
  • Update Rate of 20.4MSPS
  • 10MHz Multiplying Bandwidth
  • ±15V Reference Input
  • Extended Temperature Range: -40°C to +125°C
  • 40-Lead QFN
  • 12-Bit Monotonic
  • 4-Quadrant Multiplication
  • Power-On Reset with BrownoutDetection
  • Readback Function
  • Industry-Standard Pin Configuration
  • Pin-Compatible with the AD5405
  • APPLICATIONS
    • Portable Battery-Powered Instruments
    • Waveform Generators
    • Analog Processing
    • Programmable Amplifiers and Attenuators
    • Digitally-Controlled Calibration
    • Programmable Filters and Oscillators
    • Ultrasound

All trademarks are the property of their respective owners.

Texas Instruments  DAC7822IRTAT

The DAC7822 is a dual, CMOS, 12-bit, current output digital-to-analog converter (DAC). This device operates from a 2.5V to 5.5V power supply, making it suitable for battery-powered and many other applications.

The DAC7822 operates with a fast parallel interface. Data readback allows the user to read the contents of the DAC register via the DB pins. On power-up, the internal register and latches are filled with zeroes and the DAC outputs are at zero scale.

The DAC7822 offers excellent 4-quadrant multiplication characteristics, with large signal multiplying bandwidth of 10MHz. The applied external reference input voltage (VREF) determines the full-scale output current. An integrated feedback resistor (RFB) provides temperature tracking and full-scale voltage output when combined with an external current-to-voltage precision amplifier. The DAC7822 also includes the resistors necessary for 4-quadrant multiplication and other configuration modes.

The DAC7822 is available in a 40-lead QFN package.