DAC8532IDGK

text.skipToContent text.skipToNavigation

DAC8532IDGK

16-Bit, Dual Channel, Low Power D-to-A Converter W/ Serial I/F and Rail-to-Rail Voltage Output

Packaging

Package | PIN: DGK | 8
Temp: S (-40 to 105)
Carrier: Partial Tube
Qty Price
1-9 $11.67
10-24 $10.85
25-99 $10.48
100-249 $9.15
250-499 $8.71
500-749 $8.01
750-999 $7.19
1000+ $7.17

Features

  • 16-Bit Monotonic Over Temperature
  • MicroPower Operation: 500 µA at 5 V
  • Power-On Reset to Zero-Scale
  • Power Supply: 2.7 V to 5.5 V
  • Settling Time: 10 µs to ±0.003% FSR
  • Ultra-Low AC Crosstalk: –100 dB Typ
  • Low-Power Serial Interface With
    Schmitt-Triggered Inputs
  • On-Chip Output Buffer Amplifier With Rail-to-Rail
    Operation
  • Double-Buffered Input Architecture
  • Simultaneous or Sequential Output Update
    and Powerdown
  • Available in a Tiny VSSOP-8 Package

Texas Instruments  DAC8532IDGK

The DAC8532 is a dual channel, 16-bit digital-to-analog converter (DAC) offering low power operation and a flexible serial host interface. Each on-chip precision output amplifier allows rail-to-rail output swing to be achieved over the supply range of 2.7 V to 5.5 V. The device supports a standard 3-wire serial interface capable of operating with input data clock frequencies up to 30 MHz for VDD = 5 V.

The DAC8532 requires an external reference voltage to set the output range of each DAC channel. The device incorporates a power-on reset circuit which ensures that the DAC outputs power up at zero-scale and remain there until a valid write takes place. The DAC8532 provides a flexible power-down feature, accessible over the serial interface, that reduces the current consumption of the device to 200 nA at 5 V.

The low-power consumption of the device in normal operation makes it ideally suited to portable battery-operated equipment and other low-power applications. The  power  consumption  is 2.5 mW at  5 V, reducing to 1 µW in power-down mode.

The DAC8532 is available in a VSSOP-8 package with a specified operating temperature range of –40°C to 105°C.