text.skipToContent text.skipToNavigation

DAC8550IDGKT

16-Bit, Ultralow Glitch Voltage Output DAC

Packaging

Package | PIN: DGK | 8
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $5.76
10-24 $5.18
25-99 $4.84
100-249 $4.34
250-499 $4.05
500-749 $3.53
750-999 $3.05
1000+ $2.99

Features

  • Relative Accuracy: 8 LSB
  • Glitch Energy: 0.1 nV-s
  • MicroPower Operation: 140 µA at 2.7 V
  • Power-On Reset to Midscale
  • Power Supply: 2.7 V to 5.5 V
  • 16-Bit Monotonic
  • Settling Time: 10 µs to ±0.003% FSR
  • Low-Power Serial Interface with Schmitt-Triggered Inputs
  • On-Chip Output Buffer Amplifier with Rail-to-Rail Output Amplifier
  • Power-Down Capability
  • 2’s Complement Input
  • SYNC Interrupt Facility
  • Drop-In Compatible with DAC8531/01 and DAC8551 (Binary Input)
  • Available in a Tiny MSOP-8 Package

All trademarks are the property of their respective owners.

Texas Instruments  DAC8550IDGKT

The DAC8550 is a small, low-power, voltage output, 16-bit digital-to-analog converter(DAC). It is monotonic, provides good linearity, and minimizes undesired code-to-code transientvoltages. The DAC8550 uses a versatile, 3-wire serial interface that operates at clock rates of upto 30 MHz and is compatible with standard SPI™,QSPI™, Microwire™, and digital signal processor (DSP)interfaces.

The DAC8550 requires an external reference voltage to set its output range. The DAC8550incorporates a power-on reset circuit that ensures that the DAC output powers up at midscale andremains there until a valid write takes place to the device. The DAC8550 contains a power-downfeature, accessed over the serial interface, that reduces the current consumption of the device to200 nA at 5 V.

The low-power consumption of this device in normal operation makes it ideal for portable,battery-operated equipment. Power consumption is 0.38 mW at 2.7 V, reducing to less than 1 µWin power-down mode.

The DAC8550 is available in an MSOP-8 package.

For additional flexibilty, see the DAC8551, a binary-coded counterpart to theDAC8550.