DAC8551IADGKT

text.skipToContent text.skipToNavigation

DAC8551IADGKT

16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter

Packaging

Package | PIN: DGK | 8
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $5.82
10-24 $5.23
25-99 $4.89
100-249 $4.38
250-499 $4.09
500-749 $3.56
750-999 $3.08
1000+ $3.02

Features

  • Relative Accuracy: 8LSB
  • Glitch Energy: 0.1 nV-s
  • MicroPower Operation: 140 µA at 2.7 V
  • Power-On Reset to Zero
  • Power Supply: 2.7 V to 5.5 V
  • 16-Bit Monotonic
  • Settling Time: 10 µs to ±0.003% FSR
  • Low-Power Serial Interface with
    Schmitt-Triggered Inputs
  • On-Chip Output Buffer Amplifier with
    Rail-to-Rail Operation
  • Power-Down Capability
  • Binary Input
  • SYNC Interrupt Facility
  • Drop-In Compatible With DAC85x1
    and DAC8550 (2’s Complement Input)

All trademarks are the property of their respective owners.

Texas Instruments  DAC8551IADGKT

The DAC8551 is a small, low-power, voltage output, 16-bit digital-to-analog converter(DAC). It is monotonic, provides good linearity, and minimizes undesired code-to-code transientvoltages. The DAC8551 uses a versatile 3-wire serial interface that operates at clock rates to 30MHz and is compatible with standard SPI™,QSPI™, Microwire™, and digital signal processor (DSP)interfaces.

The DAC8551 requires an external reference voltage to set its output range. The DAC8551incorporates a power-on-reset circuit that ensures the DAC output powers up at 0 V and remainsthere until a valid write takes place to the device. The DAC8551 contains a power-down feature,accessed over the serial interface, that reduces the current consumption of the device to 200 nA at5 V.

The low-power consumption of this device in normal operation makes it ideally suited forportable, battery-operated equipment. The power consumption is 0.38 mW at 2.7 V,reducing to less than 1 µW in power‑downmode.

For additional flexibilty, see the DAC8550 (SLAS476), a 2’s complement-input counterpart to the DAC8551.