DAC8554IPW

text.skipToContent text.skipToNavigation

DAC8554IPW

16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital To Analog Converter

Packaging

Package | PIN: PW | 16
Temp: S (-40 to 105)
Carrier: Partial Tube
Qty Price
1-9 $11.29
10-24 $10.50
25-99 $10.13
100-249 $8.85
250-499 $8.42
500-749 $7.75
750-999 $6.96
1000+ $6.94

Features

  • Relative Accuracy: 4LSB
  • Glitch Energy: 0.15nV-s
  • MicroPower Operation: 150µA per channel at 2.7V
  • Power-On Reset to Zero-Scale
  • Power Supply: +2.7V to +5.5V
  • 16-Bit Monotonic Over Temperature
  • Settling Time: 10µs to ±0.003%FSR
  • Ultra-Low AC Crosstalk: -100dB Typ
  • Low Power SPI Compatible Serial Interface with Schmitt-Triggered Inputs: Up to 50MHz
  • On-Chip Output Buffer Amplifier with Rail-to-Rail Operation
  • Double Buffered Input Architecture
  • Simultaneous or Sequential Output Update and Power-Down
  • 16-Channel Broadcast Capability
  • 1.8V to 5.5V Logic Compatibility
  • Available in a TSSOP-16 Package
  • APPLICATIONS
    • Portable Instrumentation
    • Closed-Loop Servo-Control
    • Process Control
    • Data Acquisition Systems
    • Programmable Attenuation
    • PC Peripherals

SPI, QSPI are trademarks of Motorola, Inc.
Microwire is a trademark of National Semiconductor.
All other trademarks are the property of their respective owners.

Texas Instruments  DAC8554IPW

The DAC8554 is a 16-bit, quad-channel, voltage output, digital-to-analog converter (DAC), offering low-power operation and a flexible serial host interface. It offers monotonicity, good linearity, and exceptionally low glitch. Each on-chip precision output amplifier allows rail-to-rail output swing to be achieved over the supply range of 2.7V to 5.5V. The device supports a standard 3-wire serial interface capable of operating with input data clock frequencies up to 50MHz for IOVDD = 5V.

The DAC8554 requires an external reference voltage to set the output range of each DAC channel. Also incorporated into the device is a power-on reset circuit which ensures that the DAC outputs power up at zero-scale and remain there until a valid write takes place. The DAC8554 provides a per channel power-down feature, accessed over the serial interface, that reduces the current consumption to 175nA per channel at 5V.

The low-power consumption of this device in normal operation makes it ideally suited to portable battery-operated equipment and other low-power applications. The power consumption is 4.25mW at 5V, reducing to 4µW in power-down mode.

The DAC8554 is available in a TSSOP-16 package with a specified operating temperature range of -40°C to +105°C.