DAC8806IDB

text.skipToContent text.skipToNavigation

DAC8806IDB

14-Bit, Single Channel, Parallel Interface, Multiplying Digital-to-Analog Converter

Packaging

Package | PIN: DB | 28
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $10.75
10-24 $9.99
25-99 $9.64
100-249 $8.42
250-499 $8.02
500-749 $7.38
750-999 $6.62
1000+ $6.60

Features

  • ±0.5LSB DNL
  • ±1LSB INL
  • 14-Bit Monotonic
  • Low Noise: 10nV/Hz
  • Low Power: IDD = 2µA
  • Analog Power Supply: +2.7V to +5.5V
  • 1.66mA Full-Scale Current, with VREF = 10V
  • Settling Time: 0.5µs
  • 4-Quadrant Multiplying Reference
  • Reference Bandwidth: 8MHz
  • Reference Input: ±15V
  • Reference Dynamics: -105 dB THD
  • SSOP-28 Package
  • Industry-Standard Pin Configuration
  • APPLICATIONS
    • Automatic Test Equipment
    • Instrumentation
    • Digitally Controlled Calibration
    • Industrial Control PLCs

All other trademarks are the property of their respective owners

Texas Instruments  DAC8806IDB

The DAC8806, a multiplying digital-to-analog converter(DAC), is designed to operate from a single 2.7V to 5.5V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external, current-to-voltage (I/V) precision amplifier.

A parallel interface offers high-speed communications. The DAC8806 is packaged in a space-saving SSOP-28 package and has an industry-standard pinout.