DAC8812ICPW

text.skipToContent text.skipToNavigation

DAC8812ICPW

16-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter

Packaging

Package | PIN: PW | 16
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $19.53
10-24 $18.16
25-99 $17.52
100-249 $15.31
250-499 $14.57
500-749 $13.41
750-999 $12.03
1000+ $12.00

Features

  • Relative Accuracy: 1 LSB Max
  • Differential Nonlinearity: 1 LSB Max
  • 2-mA Full-Scale Current ±20%,
    With VREF = ±10 V
  • 0.5-μs Settling Time
  • Midscale or Zero-Scale Reset
  • Separate 4Q Multiplying Reference Inputs
  • Reference Bandwidth: 10 MHz
  • Reference Dynamics: –105-dB THD
  • SPI-Compatible 3-Wire Interface:
    50 MHz
  • Double Buffered Registers to Enable
    Simultaneous Multichannel Update
  • Internal Power-On Reset
  • Industry-Standard Pin Configuration

All trademarks are the property of their respective owners. All trademarks are the property of their respective owners.

Texas Instruments  DAC8812ICPW

The DAC8812 is a dual, 16-bit, current-output digital-to-analog converter (DAC) designed to operate from a single 2.7-V to 5.5-V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external I-to-V precision amplifier.

A double-buffered, serial data interface offers high-speed, 3-wire, SPI and microcontroller compatible inputs using serial data in (SDI), clock (CLK), and a chip-select (CS). A common level-sensitive load DAC strobe (LDAC) input allows simultaneous update of all DAC outputs from previously loaded input registers. Additionally, an internal power-on reset forces the output voltage to zero at system turnon. An MSB pin allows system reset assertion (RS) to force all registers to zero code when MSB = 0, or to midscale code when MSB = 1.

For all available packages, see the orderable addendum at the end of the data sheet.