DAC8820IBDB

text.skipToContent text.skipToNavigation

DAC8820IBDB

16-Bit, Parallel Input Multiplying DAC

Packaging

Package | PIN: DB | 28
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $16.61
10-24 $15.44
25-99 $14.90
100-249 $13.02
250-499 $12.39
500-749 $11.40
750-999 $10.23
1000+ $10.20

Features

  • ±0.5 LSB DNL
  • ±1 LSB INL
  • 16-Bit Monotonic
  • Low Noise: 10 nV/Hz
  • Low Power: IDD = 2 µA
  • Analog Power Supply: +2.7 V to +5.5 V
  • 1.66 mA Full-Scale Current, with VREF = 10 V
  • Settling Time: 0.5 µs
  • 4-Quadrant Multiplying Reference
  • Reference Bandwidth: 8 MHz
  • Reference Input: ±15 V
  • Reference Dynamics: -105 THD
  • SSOP-28 Package
  • Industry-Standard Pin Configuration
  • APPLICATIONS
    • Automatic Test Equipment
    • Instrumentation
    • Digitally Controlled Calibration
    • Industrial Control PLCs

All other trademarks are the property of their respective owners

Texas Instruments  DAC8820IBDB

The DAC8820, a multiplying digital-to-analog converter(DAC), is designed to operate from a single 2.7 V to 5.5 V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external, current-to-voltage (I/V) precision amplifier.

A parallel interface offers high-speed communications. The DAC8820 is packaged in a space-saving SSOP-28 package and has an industry-standard pinout.