text.skipToContent text.skipToNavigation

DAC8822QBDBTR

16-bit Dual parallel interface High Accuracy Multiplying DAC

Packaging

Package | PIN: DBT | 38
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $14.08
10-24 $13.09
25-99 $12.64
100-249 $11.04
250-499 $10.51
500-749 $9.67
750-999 $8.68
1000+ $8.65

Features

  • ±0.5LSB DNL
  • ±1LSB INL
  • Low Noise: 12nV/Hz
  • Low Power Operation: IDD = 1µA per Channel at 2.7V
  • 2mA Full-Scale Current, with VREF = 10V
  • Settling Time: 0.5µs
  • 16-Bit Monotonic
  • 4-Quadrant Multiplying Reference Inputs
  • Reference Bandwidth: 10MHz
  • Reference Input: ±18V
  • Reference Dynamics: -105 THD
  • Midscale or Zero Scale Reset
  • Analog Power Supply: +2.7V to +5.5V
  • TSSOP-38 Package
  • Industry-Standard Pin Configuration
  • Pin-Compatible with the 14-Bit DAC8805
  • Temperature Range: -40°C to +125°C
  • APPLICATIONS
    • Automatic Test Equipment
    • Instrumentation
    • Digitally Controlled Calibration
    • Industrial Control PLCs

All trademarks are the property of their respective owners.

Texas Instruments  DAC8822QBDBTR

The DAC8822 dual, multiplying digital-to-analog converter (DAC) is designed to operate from a single 2.7V to 5.5V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external, current-to-voltage (I/V) precision amplifier.

A RSTSEL pi allows system reset assertion (RS) to force all registers to zero code when RSTSEL = '0', or to midscale code when RSTSEL = '1'. Additionally, an internal power-on reset forces all registers to zero or midscale code at power-up, depending on the state of the RSTSEL pin.

A parallel interface offers high-speed communications. The DAC8822 is packaged in a space-saving TSSOP-38 package and has an industry-standard pinout. The device is specified from -40°C to +125°C.

For a 14-bit, pin-compatible version, see the DAC8805.