DAC8881SRGET

text.skipToContent text.skipToNavigation

DAC8881SRGET

Single Channel 16-Bit, Low Noise, Voltage Output Digital-to-Analog Converter

Packaging

Package | PIN: RGE | 24
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $14.98
10-24 $13.93
25-99 $13.44
100-249 $11.74
250-499 $11.17
500-749 $10.28
750-999 $9.23
1000+ $9.20

Features

  • Relative Accuracy: ±0.5 LSB
  • 16-Bit Monotonic Over Temperature Range
  • Low-Noise: 24nV/√Hz
  • Fast Settling: 5µs
  • On-Chip Output Buffer Amplifier with Rail-to-Rail Operation
  • Wide, Single Power Supply: +2.7V to +5.5V
  • DAC Loading Control
  • Selectable Power-On Reset to Zero-Scale or Midscale
  • Power-Down Mode
  • Unipolar Straight Binary or
    2’s Complement Input Mode
  • Fast SPI™ Interface with Schmitt-Triggered Inputs:
    Up To 50MHz, 1.8V/3V/5V Logic
  • Small Package: QFN-24, 4x4mm

All trademarks are the property of their respective owners.

Texas Instruments  DAC8881SRGET

The DAC8881 is a 16-bit, single-channel, voltage-output digital-to-analog converter (DAC)that offers low-power operation and a flexible SPI serial interface. It also features 16-bitmonotonicity, excellent linearity, and fast settling time. The on-chip precision output amplifierallows rail-to-rail output swing to be achieved over the full supply range of 2.7 V to 5.5V.

The device supports a standard SPI serial interface capable of operating with input dataclock frequencies up to 50 MHz. The DAC8881 requires an external reference voltage to set theoutput range of the DAC channel. A programmable power-on reset circuit is also incorporated intothe device to ensure that the DAC output powers up at zero-scale or midscale, and remains thereuntil a valid write command.

Additionally, the device has the capability to function in either unipolar straightbinary or 2’s complement mode. The DAC8881 provides a power-down feature, accessed over the PDNpin, that reduces the current consumption to 25 µA at 5 V. Power consumption is 6 mW at 5 V,reducing to 125 µW in power-down mode.

The DAC8881 is available in a 4 x 4 mm QFN-24 package with a specified operatingtemperature range of –40°C to +105°C.