text.skipToContent text.skipToNavigation

DAC900TPWRQ1

Automotive 10-Bit 165-MSPS Digital-to-Analog Converter (DAC)

Packaging

Package | PIN: PW | 28
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $9.87
10-24 $9.18
25-99 $8.86
100-249 $7.74
250-499 $7.37
500-749 $6.78
750-999 $6.08
1000+ $6.07

Features

  • Qualified for Automotive Applications
  • Single +5V OR +3V Operation
  • High SFDR: 5MHz Output at 100MSPS: 68dBc
  • Low Glitch: 3pV-s
  • Low Power: 170mW at +5V
  • Internal Reference: Optional External Reference
    Adjustable Full-Scale Range Multiplying Option
  • Latch-Up Performance Meets 100 mA
    Per JESD 78, Class I
  • APPLICATIONS
    • Communication Transmit Channels
      • WLL, Cellular Base Station
      • Digital Microwave Links
      • Cable Modems
    • Waveform Generation
      • Direct Digital Synthesis (DDS)
      • Arbitrary Waveform Generation (ARB)
    • Medical/Ultrasound
    • High-Speed Instrumentation and Control
    • Video, Digital TV

Texas Instruments  DAC900TPWRQ1

The DAC900 is a high-speed, Digital-to-Analog Converter (DAC) offering a 10-bit resolution option within the SpeedPlus family of high-performance converters. Featuring pin compatibility among family members, the DAC908, DAC902, and DAC904 provide a component selection option to an 8-, 12-, and 14-bit resolution, respectively. All models within this family of DACs support update rates in excess of 165MSPS with excellent dynamic performance, and are especially suited to fulfill the demands of a variety of applications.

The advanced segmentation architecture of the DAC900 is optimized to provide a high Spurious-Free Dynamic Range (SFDR) for single-tone, as well as for multi-tone signals—essential when used for the transmit signal path of communication systems.

The DAC900 has a high impedance (200k) current output with a nominal range of 20mA and an output compliance of up to 1.25V. The differential outputs allow for both a differential or singleended analog signal interface. The close matching of the current outputs ensures superior dynamic performance in the differential configuration, which can be implemented with a transformer.

Utilizing a small geometry CMOS process, the monolithic DAC900 can be operated on a wide, single-supply range of +2.7V to +5.5V. Its low power consumption allows for use in portable and battery operated systems. Further optimization can be realized by lowering the output current with the adjustable full-scale option.

For noncontinuous operation of the DAC900, a power-down mode results in only 45mW of standby power.

The DAC900 comes with an integrated 1.24V bandgap reference and edge-triggered input latches, offering a complete converter solution. Both +3V and +5V CMOS logic families can be interfaced to the DAC900.

The reference structure of the DAC900 allows for additional flexibility by utilizing the on-chip reference, or applying an external reference. The full-scale output current can be adjusted over a span of 2mA to 20mA, with one external resistor, while maintaining the specified dynamic performance.

The DAC900 is available in a TSSOP-28 (PW) package.