text.skipToContent text.skipToNavigation

DCH010505DN7

Miniature, 1W, 3kVDC Isolated DC/DC Converters

Packaging

Package | PIN: EDJ | 5
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $8.60
10-24 $7.74
25-99 $7.23
100-249 $6.48
250-499 $6.05
500-749 $5.26
750-999 $4.56
1000+ $4.46

Features

  • Up To 78% Efficiency
  • 3-kVDC Isolation (Operational)
  • UL60950 Certified Product
  • Industry Standard Footprint
  • JEDEC 7-Pin SIP Package

Texas Instruments  DCH010505DN7

The DCH010505, DCH010512, and DCH010515 devices are a family of miniature, 1-W, 3-kV isolated DC/DC converters. Featured in an industry standard 7-pin SIP package, the DCH01 series requires minimal external components, reducing board space. The DCH01 series provides both single and dual split-supply outputs.

The use of a highly integrated package design results in highly reliable products with high power densities. High performance and small size makes the DCH01 suitable for a wide range of applications including signal chain applications and ground loop elimination.

WARNING: This product has operational isolation and is intended for signal isolation only. It must not be used as a part of a safety isolation circuit requiring reinforced isolation. See definitions in Feature Description.