DCP010505DBP-U

text.skipToContent text.skipToNavigation

DCP010505DBP-U

Miniature, 1W Isolated Unregulated DC/DC Converters

Packaging

Package | PIN: DUA | 7
Temp: S (-40 to 100)
Carrier: Partial Tube
Qty Price
1-9 $10.00
10-24 $9.30
25-99 $8.97
100-249 $7.84
250-499 $7.46
500-749 $6.87
750-999 $6.16
1000+ $6.14

Features

  • 1-kV Isolation (Operational)
  • Device-to-Device Synchronization
  • EN55022 Class B EMC Performance
  • UL1950 Recognized Component
  • 7-Pin PDIP and 7-Pin SOP Packages

Texas Instruments  DCP010505DBP-U

The DCP01B series is a family of 1-W, isolated, unregulated DC/DC converter modules.Requiring a minimum of external components and including on-chip device protection, the DCP01Bseries of devices provide extra features such as output disable and synchronization of switchingfrequencies.

This combination of features and small size makes the DCP01B series of devices suitablefor a wide range of applications, and is an easy-to-use solution in applications requiring signalpath isolation.

WARNING: This product has operational isolation and is intended for signal isolation only. It should not be used as a part of a safety isolation circuitrequiring reinforced isolation. See definitions in the section.

For all available packages, see the orderable addendum at the end of the data sheet.