text.skipToContent text.skipToNavigation

DCP022405DU

Miniature, 2W Isolated Unregulated DC/DC Converters

Packaging

Package | PIN: DVB | 12
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $10.82
10-24 $10.06
25-99 $9.71
100-249 $8.48
250-499 $8.07
500-749 $7.43
750-999 $6.67
1000+ $6.65

Features

  • 1-kV Isolation (Operational)
  • Device-to-Device Synchronization
  • EN55022 Class B EMC Performance
  • UL1950 Recognized Component
  • 7-Pin PDIP and 12-Pin SOP Packages

Texas Instruments  DCP022405DU

The DCP02 series is a family of 2-W, isolated, unregulated DC/DC converter modules. Requiring a minimum of external components and including on-chip device protection, the DCP02 series of devices provide extra features such as output disable and synchronization of switching frequencies.

This combination of features and small size makes the DCP02 series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.

WARNING: This product has operational isolation and is intended for signal isolation only. It should not be used as a part of a safety isolation circuit requiring reinforced isolation. See definitions in the section.

For all available packages, see the orderable addendum at the end of the data sheet.