DCPA10515DP

text.skipToContent text.skipToNavigation

DCPA10515DP

Miniature, 1W Isolated Unregulated DC/DC Converters

Packaging

Package | PIN: NVA | 7
Temp: S (-40 to 100)
Carrier: Partial Tube
Qty Price
1-9 $9.64
10-24 $8.67
25-99 $8.10
100-249 $7.26
250-499 $6.78
500-749 $5.90
750-999 $5.10
1000+ $5.00

Features

  • 2.0 kVDC Isolation (Operational)
  • Soft Start to Reduce In-rush Current
  • Frequency Synchronization
  • EN55022 Class B EMC Performance
  • UL1950 Recognized Component
  • 7-Pin PDIP and 7-Pin SOP Packages

All trademarks are the property of their respective owners.

Texas Instruments  DCPA10515DP

The DCPA1 series is a family of 1-W, isolated, unregulated DC/DC converter modules.Requiring a minimum of two external components, the DCPA1 series of devices include on-chip deviceprotection, and the ability to synchronize to an external clock.

This combination of features and small size makes the DCPA1 series of devices suitablefor a wide range of applications, and is an easy-to-use solution in applications requiring signalpath isolation.

WARNING: This product has operational isolation and isintended for signal isolation only. It should not be used as a part of a safety isolation circuitrequiring reinforced isolation. See definitions in the Feature Description section.