text.skipToContent text.skipToNavigation

DCR012405U

Miniature, 1W Isolated Regulated DC/DC Converters

Packaging

Package | PIN: DVB | 12
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $11.20
10-24 $10.41
25-99 $10.05
100-249 $8.78
250-499 $8.35
500-749 $7.69
750-999 $6.90
1000+ $6.88

Features

  • 1000-Vrms Isolation (Operational)
  • UL1950 Recognized Component
  • 53 W/in3 (3.3W/cm3) Power Density
  • 10-Pin PDIP and 12-Pin SOP Packages
  • Device-to-Device Synchronization
  • Thermal Protection
  • 400-kHz Switching
  • 125 FITs at 55°C
  • ±10% Input Range
  • Short-Circuit Protected
  • 5-V, 12-V, and 24-V Inputs
  • 3.3-V and 5-V Outputs
  • High Efficiency

Texas Instruments  DCR012405U

The DCR01 family is a series of high-efficiency, input-isolated, output-regulated DC-DC converters. In addition to 1 W nominal, galvanically-isolated output power capability, this range of DC-DCs offer very low output noise, thermal protection, and high accuracy.

This combination of features and small size makes the DCR01 series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.

This product has operational isolation and is intended for signal isolation only. It must not be used as a part of a safety isolation circuit requiring reinforced isolation. See definitions in .