DCR022405P

text.skipToContent text.skipToNavigation

DCR022405P

Miniature, 2W Isolated Regulated DC/DC Converters

Packaging

Package | PIN: NVE | 10
Temp: S (-40 to 70)
Carrier: Partial Tube
Qty Price
1-9 $11.95
10-24 $11.11
25-99 $10.72
100-249 $9.37
250-499 $8.91
500-749 $8.20
750-999 $7.36
1000+ $7.34

Features

  • 1000-Vrms Isolation
  • UL1950 Recognized
  • 55-W/in3 (3.3-W/cm3) Power Density
  • 10-Pin PDIP and SOP Packages
  • Device-to-Device Synchronization
  • Thermal Protection
  • 400-kHz Switching
  • 125 FITS at 55°C
  • Short-Circuit Protection
  • 12-V and 24−V Input
  • 5-V Output

Texas Instruments  DCR022405P

The DCR02 family is a series of high-efficiency, input-isolated, output-regulated DC/DC converters. In addition to 2−W nominal, galvanically-isolated output power capability, this range of converters offers very low output noise and high accuracy.

The DCR02 family is implemented in standard molded device packaging, providing standard JEDEC outlines suitable for high-volume assembly.

The DCR02 family is manufactured using the same technology as standard device packages, thereby achieving very high reliability.