DDC316CZXGR

text.skipToContent text.skipToNavigation

DDC316CZXGR

16-Channel Current-Input 16-Bit Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: ZXG | 64
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $71.76
10-24 $67.09
25-99 $64.96
100-249 $57.75
250-499 $57.32
500-749 $53.92
750-999 $48.40
1000+ $48.25

Features

  • SINGLE-CHIP SOLUTION TO MEASURE 16 LOW-LEVEL CURRENTS
  • INTEGRATING I-TO-V CONVERSION FRONT-END
  • PROGRAMMABLE FULL-SCALE : 3pC to 12pC
  • ADJUSTABLE SPEED:
    • Data Rate Up To 100kSPS
    • Integration Time Down To 10µs
  • ANALOG SUPPLY: +5V
  • DIGITAL SUPPLY: +3.3V
  • APPLICATIONS
    • CT SCANNER DAS
    • PHOTODIODE SENSORS
    • X-RAY DETECTION SYSTEMS

Protected by US Patent #5841310
All trademarks are the property of their respective owners.

Texas Instruments  DDC316CZXGR

The DDC316 is a 16-bit, 16-channel, current-input analog-to-digital converter (ADC). It combines both current-to-voltage and analog-to-digital (A/D) conversion so that 16 separate low-level current output devices (such as photodiodes) can be directly connected to its inputs and digitized.

For each of the 16 inputs, the DDC316 provides a dual-switched integrator front-end. This configuration allows for continuous current integration: while one integrator is being digitized by the on-chip ADC, the other is integrating the input current. Adjustable integration times range from 10µs to 1ms.

The DDC316 provides a serial interface of the output data, either multiplexed onto a single data output pin or parallel on four output pins. The output mode can be selected based on the available integration time.

The DDC316 uses a +5V analog supply and a +3.3V digital supply. Operating over the temperature range of 0°C to +70°C, the DDC316 is offered in a BGA-64 package.