text.skipToContent text.skipToNavigation

DLPA1000YFFT

PMIC/LED Driver for DLP2000 (0.2 nHD) DMD

Packaging

Package | PIN: YFF | 49
Temp: S (0 to 0)
Carrier: Cut Tape
Qty Price
1-9 $4.85
10-24 $4.37
25-99 $4.07
100-249 $3.57
250-499 $3.34
500-749 $2.84
750-999 $2.40
1000+ $2.29

Features

  • High-Efficiency RGB LED Driver With Buck-Boost DC-to-DC Converter and Integrated MOSFETS
  • Six Low-Impedance (<100 mΩ) MOSFET Switches for Channel Selection
  • Independent, 10-Bit Current Control per Channel
  • DMD Regulators
    • Requires Only a Single Inductor
    • VOFS:8.5 V
    • VBIAS: 16 V
    • VRST: –10V
  • Reset Generation and Power Supply Sequencing
  • RGB LED Strobe Decoder Supports:
    • Common-Anode RGBs
    • Cathode-Cathode-AnodeRGBs
  • 33-MHz Serial Peripheral Interface (SPI)
  • Multiplexer for Measuring Analog Signals
    • BatteryVoltage
    • LED Voltage, LED Current
    • Light Sensor (for WhitePoint Correction)
    • External TemperatureSensor
  • Monitoring and Protection Circuits
    • Hot Die Warning and Thermal Shutdown
    • Low-Battery and Undervoltage Lockout
    • Overcurrent and UndervoltageProtection
  • 49-Ball 0.4-mm Pitch, DSBGA Package

All trademarks are the property of their respective owners.

Texas Instruments  DLPA1000YFFT

DLPA1000 is a dedicated PMIC / RGB LED driver for the DLP2000 Digital Micromirror Devices(DMD) when used with a DLPC2607 digital controller. For reliable operation of these chipsets, it ismandatory to use the DLPA1000.