text.skipToContent text.skipToNavigation

DLPC2607ZVB

Low-power DLP® Display Controller

Packaging

Package | PIN: ZVB | 176
Temp: S (-30 to 85)
Carrier: Partial Tray
Qty Price
1-9 $18.93
10-24 $17.60
25-99 $16.99
100-249 $14.84
250-499 $14.12
500-749 $13.00
750-999 $11.67
1000+ $11.63

Features

  • Supports Reliable Operation of the 0.2-nHD,
    0.24-VGA, and 0.3-WVGA DMDs
  • Multi-Mode, 24-Bit Input Pixel Interfaces:
    • Supports Parallel or BT656 Bus Protocol
    • Supports Input Sizes from QVGA Through WVGA
    • Supports 1- to 60-Hz Frame Rates
    • Supports Pixel Clock upto 33.5 MHz
    • Supports Landscape and PortraitOrientations
    • Support 8-, 16-, 18-, and 24-Bit BusOptions
    • Supports 3 Input Color Bit-DepthOptions:
      • RGB888, YCrCb888
      • RGB666, YCrCb666
      • RGB565, 4:2:2 YCrCb
  • Pixel Data Processing:
    • Image Resizing (Scaling)
    • Frame Rate Conversion
    • Color Coordinate Adjustment
    • Automatic Gain Control
    • ProgrammableDegamma
    • Spatial-Temporal Multiplexing (Dithering)
    • VideoProcessing Support:
      • Color Space Conversion
      • 4:2:2 to 4:4:4 Chroma Interpolation
      • Field Scaled De-Interlacing
  • Packaged in a 176-Pin, 0.4-mm Pitch, VFBGA
  • External Memory Support:
    • 166-MHz Mobile DDRSDRAM
    • 33.3-MHz Serial Flash
  • WVGA, VGA, and nHD DMD Display Support
    • DMD Bit-PlaneGeneration and Formatting
    • Programmable Bit-Plane Display Sequencer (Controlsthe LED Enables and DMD Loading)
    • 76.2-MHz Double Data Rate (DDR) DMDI/F
    • Pulse-Width Modulation (PWM) for Mirrors:
      • Auto DMD Parking at Power-Down
      • 24-Bit Bit-Depth on DMD
  • System Control:
    • I2C Control of Device Configuration
    • Programmable Splash Screens
    • Programmable LED Current Control
    • DMD Power and MirrorDriver Control
    • DMD Horizontal and Vertical Display Image Flip
    • Display Image Rotation
    • Flash-Based Configuration BatchFiles
    • I/F Sleep Still Image Power Savings Mode
  • Test Support:
    • Built-In Test Pattern Generation
    • JTAG With Boundary Scan Test Support

All trademarks are the property of their respective owners.

Texas Instruments  DLPC2607ZVB

The DLPC2607 is a low power DLP™ digitalcontroller for battery powered display applications. The controller supports reliable operation of0.3-WVGA, 0.24-VGA and 0.2-nHD DMDs. The DLPC2607 controller provides a convenient,multi-functional interface between system electronics and the DMD, enabling small form factor andlow power displays.