DLPC300ZVB

text.skipToContent text.skipToNavigation

DLPC300ZVB

Digital Controller for DLP3000 DMD

Qty Price
1-9 $38.82
10-24 $36.30
25-99 $35.15
100-249 $31.24
250-499 $31.01
500-749 $29.17
750-999 $26.19
1000+ $26.10

Features

  • Required for Reliable Operation of the DLP3000
    DMD
  • Multi-Mode, 24-Bit Input Port:
    • Supports Parallel RGB With Pixel Clock Up to
      33.5 MHz and 3 Input Color Bit-Depth Options:
      • 24-Bit RGB888 or 4:4:4 YCrCb888
      • 18-Bit RGB666 or 4:4:4 YCrCb666
      • 16-Bit RGB565 or 4:2:2 YCrCb565
    • Supports 8-Bit BT.656 Bus Mode With Pixel
      Clock Up to 33.5 MHz
  • Supports Input Resolutions 608 × 684, 864 × 480,
    854 × 480 (WVGA), 640 × 480 (VGA), 320 × 240
    (QVGA)
  • Pattern Input Mode
    • One-to-One Mapping of Input Data to
      Micromirrors
    • 1-Bit Binary Pattern Rates up to 4000-Hz
    • 8-Bit Grayscale Pattern Rates up to 120-Hz
  • Video Input Mode with Pixel Data Processing
    • Supports 1- to 60-Hz Frame Rates
    • Programmable Degamma
    • Spatial-Temporal Multiplexing (Dithering)
    • Automatic Gain Control
    • Color Space Conversion
  • Output Trigger Signal for Synchronizing With
    Camera, Sensor, or Other Peripherals
  • System Control:
    • I2C Control of Device Configuration
    • Programmable Current Control of up to 3 LEDs
    • Integrated DMD Reset Driver Control
    • DMD Horizontal and Vertical Display Image
      Flip
  • Low-Power Consumption: Less than 93 mW
    (Typical)
  • External Memory Support:
    • 166-MHz Mobile DDR SDRAM
    • 33.3-MHz Serial FLASH
  • 176-Pin, 7 × 7 mm With 0.4-mm Pitch NFBGA
    Package

Texas Instruments  DLPC300ZVB

The DLPC300 controller provides a convenient, multi-functional interface between user electronics and the DMD, enabling high-speed pattern rates (up to 4-kHz binary), providing LED control, and data formatting for multiple input resolutions. The DLPC300 digital controller, part of the DLP3000 chipset, is required for reliable operation of the DLP3000 DMD. The DLPC300 also outputs a trigger signal for synchronizing displayed patterns with a camera, sensor, or other peripherals.