DLPC3433CZVB

text.skipToContent text.skipToNavigation

DLPC3433CZVB

DLP® Display Controller for DLP3010 (0.3 720p) DMD

Packaging

Package | PIN: ZVB | 176
Temp: S (-30 to 85)
Carrier:
Qty Price
1-9 $27.40
10-24 $25.61
25-99 $24.80
100-249 $22.05
250-499 $21.88
500-749 $20.59
750-999 $18.48
1000+ $18.42

Features

  • Display Controller for DLP3010 (.3 720p) TRP DMD
    • Supports Input Image Sizes up to720p
    • Low-Power DMD Interface With Interface Training
  • 24-Bit, Input Pixel Interface Support:
    • Parallel or BT656, Interface Protocols
    • PixelClock up to 150 MHz
    • Multiple Input Pixel Data FormatOptions
  • MIPI DSI Interface Type 3 (Only Supported With DLPC3433)
    • 1-4 Lanes, up to 470 Mbps Lane Speed
  • Pixel Data Processing:
    • IntelliBright™Suite of Image Processing Algorithms
      • Content Adaptive Illumination Control
      • Local Area Brightness Boost
    • Image Resizing (Scaling)
    • 1DKeystone Correction
    • Color CoordinateAdjustment
    • Programmable Degamma
    • Active Power ManagementProcessing
    • Color Space Conversion
    • 4:2:2 to 4:4:4 ChromaInterpolation
    • Field ScaledDe-interlacing
  • Two Package Options:
    • 176-Pin, 7- × 7-mm, 0.4-mm Pitch,NFBGA
    • 201-Pin, 13- × 13-mm, 0.8-mm Pitch,NFBGA
  • External Flash Support
  • Auto DMD Parking at Power Down
  • Embedded Frame Memory (eDRAM)
  • System Features:
    • I2C Control of DeviceConfiguration
    • Programmable Splash Screens
    • Programmable LEDCurrent Control
    • Display Image Rotation
    • One FrameLatency
    • Compatible With DLPA2000, DLPA2005, and DLPA3000PMIC’s

All trademarks are the property of their respective owners.

Texas Instruments  DLPC3433CZVB

The DLPC343x digital controller, part of the DLP3010 (.3 720p) chipset, supports reliableoperation of the DLP3010 digital micromirror device (DMD). The DLPC343x controller provides aconvenient, multi-functional interface between system electronics and the DMD, enabling small formfactor, low power, and high resolution HD displays.