DLPC3435CZEZ

text.skipToContent text.skipToNavigation

DLPC3435CZEZ

DLP® Display Controller for DLP2010 (0.2 WVGA) DMD

Packaging

Package | PIN: ZEZ | 201
Temp: S (-30 to 85)
Carrier:
Qty Price
1-9 $26.50
10-24 $24.78
25-99 $23.99
100-249 $21.33
250-499 $21.17
500-749 $19.92
750-999 $17.88
1000+ $17.82

Features

  • Display Controller for DLP2010 (.2 WVGA) TRP DMD
    • Supports Input Image Sizes up to 720p
    • Low-Power DMD Interface With Interface Training
  • Input frame rates up to 120Hz for 2D and 3D
  • 24-Bit, Input Pixel Interface Support:
    • Parallel or BT656, Interface Protocols
    • Pixel Clock up to 150 MHz
    • Multiple Input Pixel Data Format Options
    • Supports Landscape and Potrait Inputs
  • MIPI DSI Interface Type 3 (only supported with DLPC3430)
    • 1-4 lanes, up to 470 Mbps lane speed
  • Pixel Data Processing:
    • IntelliBright™ Suite of ImageProcessing Algorithms
      • Content Adaptive Illumination Control
      • Local Area Brightness Boost
    • Image Resizing (Scaling)
    • 1D Keystone Correction
    • Color Coordinate Adjustment
    • Active Power Management Processing
    • Programmable Degamma
    • Color Space Conversion
    • 4:2:2 to 4:4:4 Chroma Interpolation
    • Field Scaled De-Interlacing
  • Two Package Options:
    • 176-Pin, 7- × 7-mm, 0.4-mm Pitch,NFBGA
    • 201-Pin, 13- × 13-mm, 0.8-mm Pitch,NFBGA
  • External Flash Support
  • Auto DMD Parking at Power Down
  • Embedded Frame Memory (eDRAM)
  • System Features:
    • I2C Control of DeviceConfiguration
    • Programmable Splash Screens
    • Programmable LEDCurrent Control
    • Display Image Rotation
    • One FrameLatency

All trademarks are the property of their respective owners.

Texas Instruments  DLPC3435CZEZ

The DLPC3430 and DLPC3435 digital controller, part of the DLP2010 (.2 WVGA) chipset,support reliable operation of the DLP2010 digital micromirror device (DMD). The DLPC3430 andDLCP3435 controllers provide a convenient, multi-functional interface between user electronics andthe DMD, enabling small form factor and low power display applications.