DLPC3437CZEZ

text.skipToContent text.skipToNavigation

DLPC3437CZEZ

DLP® Display Controller for DLP3310 (0.33 1080p) DMD

Qty Price
1-9 $27.40
10-24 $25.61
25-99 $24.80
100-249 $22.05
250-499 $21.88
500-749 $20.59
750-999 $18.48
1000+ $18.42

Features

  • Display Controller for DLP3310 (.33 1080p) TRP DMD
    • Dedicated 2xDLPC3437 Controllerto Drive DLP3310 DMD
    • Supports Input Image Sizes up to1080p
    • Low-Power DMD Interface with Interface Training
  • 24-Bit, Input Pixel Interface Support:
    • Parallel Interface
    • Pixel Clock up to 150 MHz
  • Dual FPD-Link Input Pixel Interface Support:
    • LVDS Interface
    • Effective Pixel Clock up to 150MHz
  • Pixel Data Processing:
    • IntelliBright™Suite of Image Processing Algorithms
      • Content Adaptive Illumination Control
      • Local Area Brightness Boost
    • Color Coordinate Adjustment
    • ProgrammableDegamma
    • Active Power ManagementProcessing
  • Package:
    • 201-Pin, 13 mm × 13 mm, 0.8-mm Pitch,NFBGA
  • External Flash Support
  • Compatible with the DLPA3000 PMIC/LED Driver
  • Auto DMD Parking at Power Down
  • Embedded Frame Memory (eDRAM)
  • System Features:
    • I2C Control of DeviceConfiguration
    • Programmable Splash Screens
    • Programmable LEDCurrent Control
    • One FrameLatency

All trademarks are the property of their respective owners.

Texas Instruments  DLPC3437CZEZ

The DLPC3437 digital controller, part of the DLP3310 (.33 1080p) chipset, supportsreliable operation of the DLP3310 digital micromirror device (DMD). The DLP3310 chipset enablessmall form factor, low power, and high resolution full HD displays.