DLPC3439CZEZ

text.skipToContent text.skipToNavigation

DLPC3439CZEZ

DLP® Display Controller for DLP4710 (0.47 1080p) DMD

Packaging

Package | PIN: ZEZ | 201
Temp: S (-30 to 85)
Carrier:
Qty Price
1-9 $27.40
10-24 $25.61
25-99 $24.80
100-249 $22.05
250-499 $21.88
500-749 $20.59
750-999 $18.48
1000+ $18.42

Features

  • Display Controller for DLP4710 (.47 1080p) TRP DMD
    • Dedicated 2xDLPC3439 Controller to Drive DLP4710DMD
    • Supports Input Image Sizes up to 1080p
    • Low-Power DMDInterface with Interface Training
  • 24-Bit, Input Pixel Interface Support:
    • Parallel Interface
    • Pixel Clockup to 150 MHz
    • Multiple Input Pixel Data FormatOptions
  • Pixel Data Processing:
    • IntelliBright™Suite of Image Processing Algorithms
      • Content Adaptive Illumination Control
      • Local Area Brightness Boost
    • Image Resizing (Scaling)
    • ColorCoordinate Adjustment
    • Programmable Degamma
    • Active PowerManagement Processing
    • Color Space Conversion
    • 4:2:2 to4:4:4 Chroma Interpolation
  • Package:
    • 201-Pin, 13-mm × 13-mm, 0.8-mm Pitch,NFBGA
  • External Flash Support
  • Compatible with the DLPA3000 and DLPA3005 PMIC/LED Drivers
  • Auto DMD Parking at Power Down
  • Embedded Frame Memory (eDRAM)
  • System Features:
    • I2C Control of DeviceConfiguration
    • Programmable Splash Screens
    • Programmable LEDCurrent Control
    • One FrameLatency

All trademarks are the property of their respective owners.

Texas Instruments  DLPC3439CZEZ

The 2x DLPC3439 digital controller, part of the DLP4710 (.47 1080p) chipset, supportsreliable operation of the DLP4710 digital micromirror device (DMD). The DLPC3439 controllerprovides a convenient, multi-functional interface between system electronics and the DMD, enablingsmall form factor, low power, and high resolution full HD displays.