text.skipToContent text.skipToNavigation

DLPC350ZFF

Digital Controller for DLP4500 DMD and DLP4500NIR DMD

Qty Price
1-9 $111.59
10-24 $105.43
25-99 $102.35
100-249 $99.28
250-499 $96.20
500-749 $93.89
750-999 $87.73
1000+ $87.45

Features

  • Required for Reliable Operation of the DLP4500 and DLP4500NIR DMDs
  • High Speed Pattern Display Mode
    • 1-Bit Binary Pattern Rates to 4225 Hz
    • 8-Bit Grayscale Pattern Rates to 120 Hz
    • 1-to-1 Input Mapping to Micromirrors
    • Multiple Bit Depths and LEDs in Pattern Sequences
  • Easy Synchronization with Cameras and Sensors
    • Two Configurable Input Triggers
    • Two Configurable Output Triggers
  • 14 Fully Programmable GPIO Signals
  • 64 Mb Internal RAM
    • Stores up to 48 1-Bit Patterns
    • No External Volatile Memory Required
  • Supports up to 32 MB External Parallel Flash for Increased Pattern Storage
  • Multiple Configuration Interfaces
    • One USB 1.1 SlavePort
    • Two I2C Ports
    • LED PWM Generators
  • Video Display Mode of Operation
    • 10- to 120-Hz Full Color Frame Rates
    • YUV, YCrCb, or RGB Input Data Formats
  • Integrated Micromirror Drivers
  • Integrated Clock Generation

All trademarks are the property of their respective owners.

Texas Instruments  DLPC350ZFF

The DLPC350 digital controller is required for reliable operation of the DLP4500 orDLP4500NIR digital micromirror device (DMD). The DLPC350 controller provides a convenient,multi-functional interface between user electronics and the DMD, enabling high-speed pattern rates,along with LED control and data formatting for multiple input formats.

The DLPC350 controller provides input and output trigger signals for synchronizingdisplayed patterns with a camera, sensor, or other peripherals. The controller enables integrationinto small-form-factor and low-cost light steering applications. Applications include 3D scanningor metrology systems, spectrometers, interactive displays, chemical analyzers, medical instruments,and other end equipment that requires spatial light modulation (light steering andpatterning).

The DLPC350 controller is the data formatting and DMD controlling ASIC for either thevisible or near-infrared (NIR) version of the DLP4500.For further details, please see the DLPR350 firmwarehomepage, the DLP4500 data sheet, and theDLP4500NIR data sheet.