DLPC4422ZPC

text.skipToContent text.skipToNavigation

DLPC4422ZPC

DLP® Display Controller

Packaging

Package | PIN: ZPC | 516
Temp: S (0 to 55)
Carrier: Partial Tray
Qty Price
1-9 $78.30
10-24 $73.98
25-99 $71.82
100-249 $69.66
250-499 $67.50
500-749 $65.88
750-999 $61.56
1000+ $61.36

Features

  • Provides Two 30-bit Input Pixel Interfaces or One 60-bit Input Pixel Interface:
    • YUV, YCrCb, or RGB Data Format
    • 8, 9or 10 Bits per Color
    • Pixel Clock Support Up to 175 MHz for30-bit and 160 MHz for 60-bit
  • Supports 24-30 Hz and 47-120 Hz Frame Rates
  • Full Single DLP Controller Support For DMD™s Up to 1920 Pixels Wide
  • Dual DLP Controller Support For Up to 4K Ultra High Definition (UHD) Resolution Display Using DLP660TE TRP DMD
  • High-Speed, Low Voltage Differential Signaling (LVDS) DMD Interface
  • 150 MHz ARM946™ Microprocessor
  • Microprocessor Peripherals
    • Programmable Pulse-Width Modulation (PWM) and Capture Timers
    • Three I2C Ports, Three UARTPorts and Three SSP Ports
    • One USB 1.1 SlavePort
  • Image Processing
    • Multiple Image Processing Algorithms
    • Frame Rate Conversion
    • ColorCoordinate Adjustment
    • Programmable Color SpaceConversion
    • Programmable Degamma andSplash
    • Integrated Support for 3-D Display
  • On-Screen Display (OSD)
  • Integrated Clock Generation Circuitry
    • Operates on a Single 20 MHz Crystal
    • Integrated Spread Spectrum Clocking
  • External Memory Support
    • Parallel Flash for Microprocessor and PWM Sequence
    • Optional SRAM
  • 516 Pin Plastic Ball Grid Array Package
  • Supports Lamp, LED, and Laser Hybrid Illumination Systems

All trademarks are the property of their respective owners.

Texas Instruments  DLPC4422ZPC

DLPC4422 is a digital display controller for the DLP 4K UHD display chipset. The DLPC4422display controller, together with the DLP660TE DMD and DLPA100 power management and motor driverdevice, comprise the chipset. This solution is a great fit for display systems that require highresolution, high brightness and system simplicity. To ensure reliable operation, the DLPC4422display controller must always be used with the DLP660TE DMD and the DLPA100 power management andmotor driver device.